IESNA:LM-63-2002
[TEST]P1644063
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1C-722-U-T2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 44W 70CRI 2200K FIXTURE w/ TYPE I DISTRIBUTION OPTIC
[LAMP] (16) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.37A 44.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4698.1
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 44.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 70 75 85 90 95 105 115 125 135 145 155 165 175 180 
547.9 606.9 678.2 729.5 755.6 769.9 788.2 802.5 807.6 825.9 866.3 921.6 981.7 1063.5 1171.5 
1280.4 1371.1 1440.0 1515.7 1616.1 1741.1 1861.2 1867.3 1737.3 1459.7 932.1 466.8 316.7 233.5 170.4 123.9 
92.3 66.5 40.4 11.9 0.0 0.0 
547.9 605.9 677.2 729.5 757.3 770.9 788.6 804.8 809.3 825.9 864.9 920.9 979.7 1059.8 1168.1 
1281.1 1375.1 1443.7 1518.7 1613.4 1746.2 1863.3 1875.2 1749.9 1485.8 942.3 499.3 327.2 240.3 173.8 128.0 
97.4 67.6 41.4 12.6 0.0 0.0 
547.9 606.6 674.8 729.2 759.7 775.0 794.0 814.7 822.2 835.4 869.3 920.6 984.1 1058.8 1150.8 
1267.5 1375.1 1455.6 1525.2 1614.1 1741.4 1888.4 1950.5 1877.9 1659.6 1186.1 642.3 399.5 297.4 216.9 150.7 
107.9 73.7 49.2 22.4 0.0 0.0 
547.9 605.9 671.4 725.1 765.5 786.9 808.2 831.3 847.6 856.8 878.2 922.0 980.0 1045.5 1129.7 
1218.0 1322.9 1417.9 1503.5 1598.2 1709.8 1889.8 2004.8 1995.0 1838.8 1486.1 887.0 532.9 377.5 288.2 215.6 
135.1 86.6 53.3 24.4 0.0 0.0 
547.9 602.2 664.7 720.3 764.5 799.1 826.2 853.7 878.2 892.8 905.3 931.1 978.0 1037.4 1105.6 
1193.2 1285.9 1378.9 1480.7 1580.5 1689.1 1847.3 2073.4 2185.8 2135.2 1907.4 1375.5 806.5 487.8 361.5 
281.1 196.9 124.9 77.4 32.2 0.3 0.0 
547.9 593.0 652.1 707.1 757.3 800.8 844.2 878.5 913.1 943.7 968.1 989.5 1015.0 1054.7 1113.8 
1188.4 1281.4 1394.1 1521.4 1646.4 1749.2 1834.8 1972.6 2209.2 2379.2 2362.6 2081.9 1474.9 837.4 433.1 
270.2 193.5 113.4 71.3 30.6 2.0 0.0 
547.9 585.6 633.4 685.0 736.6 788.6 841.2 893.4 946.4 997.7 1048.2 1091.0 1127.3 1156.5 1192.8 
1248.2 1325.9 1420.3 1527.2 1645.0 1757.0 1855.1 1954.2 2124.0 2471.2 2849.4 3040.5 2922.0 2326.3 1420.6 
701.3 303.1 144.3 75.0 30.2 3.7 0.0 
547.9 576.1 612.7 657.9 707.4 758.0 810.6 874.4 941.3 1010.9 1088.0 1159.9 1224.4 1297.7 1369.4 
1456.6 1560.1 1664.0 1788.3 1892.8 2008.6 2125.3 2236.7 2380.6 2576.1 2920.7 3551.7 4083.3 4043.3 3266.2 
2359.2 1532.0 798.7 258.7 105.2 18.7 0.0 
547.9 569.6 600.2 639.5 684.3 732.9 784.8 842.5 909.1 982.4 1056.0 1128.0 1199.6 1278.1 1370.7 
1485.8 1618.2 1768.2 1940.0 2106.0 2252.0 2375.2 2494.3 2613.5 2770.0 3008.3 3444.5 4051.7 4258.8 
3717.7 2835.1 1833.7 915.9 370.7 125.6 28.2 0.0 
547.9 565.9 590.7 623.2 665.3 707.4 756.6 810.3 871.0 937.9 1006.1 1071.7 1136.5 1206.4 1294.0 
1398.6 1526.9 1685.4 1863.3 2058.1 2250.9 2427.4 2600.2 2770.3 2944.1 3170.5 3558.2 4070.4 4252.0 
3913.6 3211.9 2097.8 1003.4 393.4 160.6 39.0 0.0 
547.9 557.0 572.0 592.7 619.8 650.1 683.7 720.3 761.7 806.2 850.7 890.4 923.3 960.3 1008.9 
1071.7 1151.1 1251.6 1368.3 1495.0 1622.6 1745.1 1872.4 2019.8 2198.7 2474.3 2921.0 3397.3 3347.4 2927.5 
2385.0 1448.8 567.9 212.2 83.5 20.4 0.0 
547.9 553.7 563.5 578.4 597.4 618.5 640.2 660.6 683.3 704.0 722.7 732.9 734.9 732.9 733.6 
741.0 761.7 795.7 850.3 915.2 993.2 1085.9 1183.0 1303.5 1460.0 1707.8 2111.8 2394.9 2193.6 1850.0 
1486.8 852.7 339.8 131.7 53.6 14.3 0.0 
547.9 545.8 551.3 560.1 569.9 579.5 585.6 586.9 584.5 576.4 560.8 537.4 508.2 474.6 440.6 
412.1 391.1 378.2 377.5 389.0 412.4 443.3 479.0 521.7 585.2 692.8 822.2 833.4 650.1 498.3 
411.1 269.5 140.2 70.3 34.3 12.6 0.0 
547.9 541.8 539.1 536.7 528.9 517.3 497.6 472.2 446.0 420.6 392.8 371.7 353.4 338.1 325.5 315.0 
305.5 297.7 292.3 288.2 284.5 279.7 274.3 264.4 245.8 223.0 196.2 174.1 155.1 137.1 118.1 99.1 78.1 55.0 32.9 12.2 
0.0 
547.9 534.6 525.1 511.2 492.6 470.5 449.4 429.1 410.7 393.4 378.8 367.3 358.1 348.3 337.4 326.9 
316.4 305.2 294.0 284.1 273.6 261.7 247.5 230.8 213.9 197.6 183.0 167.7 151.7 135.1 117.1 98.4 73.7 48.2 27.8 7.5 
0.0 
547.9 529.6 513.3 492.6 470.1 451.5 437.9 426.0 414.1 404.0 396.1 388.7 377.5 364.9 350.3 336.1 
322.1 309.2 300.4 295.3 287.9 276.7 264.1 252.9 240.0 224.7 208.8 190.1 170.1 149.7 127.0 101.5 76.7 52.6 30.6 5.8 
0.0 
547.9 524.5 503.4 479.0 459.3 448.1 442.3 437.2 432.5 426.7 418.5 407.0 391.1 373.1 354.7 336.7 
321.8 309.9 305.2 303.8 298.7 296.0 296.7 290.6 279.7 257.0 238.3 217.9 195.9 172.8 149.4 124.9 91.7 66.2 35.6 1.7 
0.0 
547.9 519.4 494.6 469.8 455.2 451.1 452.2 454.2 454.9 449.4 435.9 416.5 393.1 370.3 347.9 329.3 
313.3 303.1 300.4 296.3 291.3 291.3 293.6 284.1 275.6 263.1 246.4 229.8 211.8 188.7 167.4 130.0 102.5 74.3 42.8 0.3 
0.0 
547.9 514.6 486.8 464.4 454.9 456.9 463.7 472.2 476.6 469.8 450.1 420.9 388.7 358.8 332.0 312.6 
301.4 295.7 291.9 282.8 272.6 271.6 264.4 260.4 253.6 240.7 227.4 213.9 196.9 179.9 152.4 127.0 97.4 72.6 37.0 0.0 
0.0 
547.9 512.6 483.4 462.7 456.6 462.7 474.9 487.5 494.6 485.8 461.3 424.7 382.2 343.2 315.4 304.2 
307.2 308.2 296.7 272.9 257.6 251.9 247.5 244.4 236.3 226.1 215.6 201.0 184.0 166.3 139.9 117.5 89.3 67.2 30.6 0.0 
0.0 
547.9 509.5 480.3 460.3 456.9 465.7 480.7 495.6 502.7 493.6 466.1 423.3 371.7 326.9 300.4 293.0 
303.5 303.5 273.6 251.9 246.4 241.7 242.0 240.0 232.5 225.7 219.3 208.1 190.8 166.3 139.2 113.0 83.8 55.0 21.7 0.0 
0.0 
547.9 510.2 481.7 460.3 456.2 465.1 480.3 495.9 504.8 496.3 469.8 426.0 374.1 327.9 299.7 291.6 
302.5 301.8 269.2 248.8 244.7 240.0 240.7 238.6 231.5 225.4 218.9 207.7 189.4 163.3 137.1 111.7 80.8 51.6 20.7 0.0 
0.0 
